??
Selección de modelo CAD
WSRD33542SMS901
HELP_VARIABLE
Part No.
WSRD33542SMS901
Series
WSRD
Amperage
Wires
3 Wire
Voltage
600 VAC/250 VDC
Fusing
Configuration
4 Pole, Style 2
Material
Stainless Steel
A
7.910 Inch
B
15.470 Inch
C
5.470 Inch
D
16.470 Inch
E
6.400 Inch
Weight
1.000 LBS.
Level of Detail
Embedded Preview + Generation
Previsualización
Descarga de CAD
3D
Dimensión