??
CAD model selection
EXDBA12
HELP_VARIABLE
Part No.
EXDBA12
Series
EXD
Maximum Number of Circuits
Factory Sealed Terminal Enclosure
Panel Phase
Number of Breaker Spaces
Weight
385 Lbs.
A
29.340 Inch
B
23.340 Inch
C
11.565 Inch
D
17.240 Inch
E
22.500 Inch
F
17.030 Inch
G
17.030 Inch
H
47.924 Inch
K
10.534 Inch
Level of Detail
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension