{coopercrousehinds/lighting_drilling_and_marine/linear_fluorescent_lumin_ha/pauluhn_hm_intrepid_ss_slfl/hazmax_intrepid_ss_asmtab.prj},{NB=SPS21170},{SERIES=SPS},{L=2 foot},{L1=2},{NL=1},{LT=1},{V=7},{MS=0},{A=28.000},{B=12.400},{WT=12.0},{ANG=35.000},{LOD=},{PPATH=parts/intrepid_ss_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
SPS21170
HELP_VARIABLE
Part No.
SPS21170
SPS21170
Series
SPS
Length
2 foot
2 foot
Number of Lamps
1 Lamp
2 Lamps
3 Lamps
4 Lamps
1 Lamp
2 Lamps
3 Lamps
4 Lamps
Lamp Type
F17 - T8 Bi-Pin
FT40 - CF 2G11
F24 - T5HO Mini Bi-Pin
F14 - T5 Mini Bi-Pin
F24 - T12HO RDC
F17 - T8 Bi-Pin
FT40 - CF 2G11
F24 - T5HO Mini Bi-Pin
F14 - T5 Mini Bi-Pin
F24 - T12HO RDC
Voltage/Frequency
120V to 277V 50/60 Hz
347V 60 Hz, consult factory for availability
480V 60 Hz, consult factory for availability
120V to 277V 50/60 Hz
347V 60 Hz, consult factory for availability
480V 60 Hz, consult factory for availability
Mounting Style
Feed-through, Two 3/4" Hubs
Pendant Mount, Two 3/4" Hubs
Feed-through, Two 1/2" Hubs
Pendant Mount, Two 1/2" Hubs
Feed-through, Two 3/4" Hubs
Pendant Mount, Two 3/4" Hubs
Feed-through, Two 1/2" Hubs
Pendant Mount, Two 1/2" Hubs
A
28.000
28.000
Inch
B
12.400
12.400
Inch
C
0.000
Inch
Weight
12.0
12.0
Lbs
Level of Detail
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
치수도