??
CAD Model seçimi
GHG7311202R0387
HELP_VARIABLE
Ident number
Level of Detail
Description
Terminal box for Zone 1/21
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex e IIC T4 / T5 / T6 Gb / <Ex> II 2 D Ex tb IIIC T80 °C/T 95°C Db IP6X
EC-Type Examination Certificate
BVS 13 ATEX E 037 X
IECEx Certificate of Conformity
IECEx BVS 13.0045 X
Permissible ambient temperature
-20 °C up to +40 °C
Rated voltage
up to 690 V AC / DC
Application
Ex-e
Degree of protection accd. to EN 60529
IP66
No. cable glands/ thread
Connecting terminals
up to 16 mm²
Enclosure material
glass-fibre reinforced polyester
Weight
1.1 kg
Colour
black
Product description
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut