??
CAD model selection
EFS11524 J1
HELP_VARIABLE
Part No.
EFS11524 J1
Series
EFS
Hub Style
Hub Size
Gang
Single Gang
Number of Pilot Lights
Pilot Light Color 1
Pilot Light Color 2
A
6.750 Inch
B
2.53125 Inch
C
5.06250 Inch
D
3.46875 Inch
E
3.500 Inch
Weight
8.300 Lbs.
Level of Detail
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension