{coopercrousehinds/lighting/led_luminaires/pll_pro_linear_led_luminaires/pll_pro_linear_led_lumin_asmtab.prj},{NB=PLLA2-UNV1-M2},{MODEL=PLLA},{CT=},{LL=2},{OPT=},{MS=},{V=/UNV1},{LENS=},{ENT=},{ES=},{EM=},{FINISH=},{LOD=},{PPATH=parts/dll_pll_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
PLLA2-UNV1-M2
HELP_VARIABLE
Part No.
PLLA2-UNV1-M2
Model
PLLA
Color Temperature
Cool White
Neutral White
Warm White
Cool White
Neutral White
Warm White
Length/Lumens
2 foot length, 4000 lumens
4 foot length, 8000 lumens
2 foot length, 4000 lumens
4 foot length, 8000 lumens
Optics
Standard
Full cut-off
Standard
Full cut-off
Mounting Style
Flush ceilling mount
Ceiling/swivel mount
Ceiling/wall offset mount
Pole mount ,1.25" diameter
Pole mount ,1.50" diameter
Pole mount ,2.00" diameter
Flush ceilling mount
Ceiling/swivel mount
Ceiling/wall offset mount
Pole mount ,1.25" diameter
Pole mount ,1.50" diameter
Pole mount ,2.00" diameter
Voltage
120-277 VAC; 127/250 VDC
347-480 VAC
120-277 VAC; 127/250 VDC
347-480 VAC
Lens
Glass
Polycarbonate
Diffused Glass
Diffused Polycarbonate
Glass
Polycarbonate
Diffused Glass
Diffused Polycarbonate
Entires
3/4" NPT entries
3/4" NPT entries with 1/2" reducers
3/4" NPT entries
3/4" NPT entries with 1/2" reducers
Surge Protection
None
120 - 277 VAC Integrated ≥10kV surge protection module
None
120 - 277 VAC Integrated ≥10kV surge protection module
Emergency
None
Emergency battery backup - integral
None
Emergency battery backup - integral
Finish
Natural Aluminum
Painted (Gray, Epoxy)
Painted (White, Epoxy)
Natural Aluminum
Painted (Gray, Epoxy)
Painted (White, Epoxy)
Weight
15.48
in Lbs
Level of Detail
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
치수도